Hook & Loop - Standard Cable Tie Overall Length 381 mm | 15.000 in Strap Width 19.1 mm | .750 in Blue

Item code: RKW-12-15-BL In production

This hook & loop Standard Tie cable tie is Blue and is made of Low Density Polyethylene;Nylon. It has No Screw Hole

Specifications

Specifications

Imperial
Metric
Maximum Operating Temperature 220 °F
Minimum Operating Temperature 0 °F
Operating Temperature Range 0 - 220 °F
Overall Length 15.000 in
Overall Width 1.500 in
See all specs and customize
Add sample +
Print page

Pricing and options

Standard pack: 10

Order in multiple of 10

SKU price information
Quantity Unit price
1 + $4.1136

Total price:

$4.11

1 x $4.1136

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Maximum Operating Temperature 220 °F
Minimum Operating Temperature 0 °F
Operating Temperature Range 0 - 220 °F
Overall Length 15.000 in
Overall Width 1.500 in
Strap Width .750 in
Colour Blue
Full Material Low Density Polyethylene;Nylon
Type Standard Tie