T-Handle Latch;Maximum Grip - 20.0 mm | 0.787 in Handle Type: T-Handle, Key Operated Finish - Chrome Plated

Item code: 2403110761 25 In stock

2403110761E Replaces Item No.(s): Essentra 498188

Specifications

Specifications

Imperial
Metric
Grip Range 0.787 in
Head Height 0.236 in
Maximum Grip 0.787 in
Cam Material Die Cast Zinc Alloy
Colour Silver Appearance
See all specs and customize

Pricing and options

Standard pack: 1

Order in multiple of 1

SKU price information
Quantity Unit price
1 - 5 $40.88
6 + $35.1

Total price:

$40.88

1 x $40.88

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Grip Range 0.787 in
Head Height 0.236 in
Maximum Grip 0.787 in
Cam Material Die Cast Zinc Alloy
Colour Silver Appearance
Finish Chrome Plated
Handle Type T-Handle, Key Operated