T-Handle Latch - Maximum Grip - 20.0 mm | 0.787 in ; ; Handle Type: T-Handle, Key Operated ; Finish - Black Powder Coated

Item code: 2401120761

23 In stock
These adjustable compression latches come with a 'T' Handle design. The added compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions. These compression latches offer a driver key cylinder and come in zinc alloy with a chrome plated finish. Replaces Item No.(s): Essentra 498237
Print page
Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Grip Range 0.787 in
Head Height 0.236 in
Maximum Grip 0.787 in
Cam Material Die Cast Zinc Alloy
Colour Black
Finish Black Powder Coated
Handle Type T-Handle, Key Operated

Recommended Products

Tapered Cap - Outside Diameter Range 12.4 - 13.9 mm | 0....
Tapered Cap - Outside Diameter Range 12.4 - 13.9 mm | 0.490 - 0.54...
Tapered Cap - Outside Diameter Range 12.4 - 13.9 mm | 0.490 - 0.547 in ; Inside Diameter Range 1...
Standard Sizes Pipe Cap - Inside Diameter - 42.2 mm | 1....
Standard Sizes Pipe Cap - Inside Diameter - 42.2 mm | 1.660 in In...
Standard Sizes Pipe Cap - Inside Diameter - 42.2 mm | 1.660 in Inside Height - 23.4 mm | 0.920 ...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 6 ; Class Pressure Rat...
Tapered Cap - Outside Diameter Range 46.9 - 51.3 mm | 1....
Tapered Cap - Outside Diameter Range 46.9 - 51.3 mm | 1.846 - 2.02...
Tapered Cap - Outside Diameter Range 46.9 - 51.3 mm | 1.846 - 2.020 in ; Inside Diameter Range 4...
UNFJIC Threaded Protection Cap Compatible Thr...
UNFJIC Threaded Protection Cap Compatible Thread Sizes ...
UNFJIC Threaded Protection Cap Compatible Thread Sizes 9/16-18 Threaded Height 12.7 m...
Threaded Protection Plug - 0.562 in ; 1/2-14 ; HDPE ; Blue
Threaded Protection Plug - 0.562 in ; 1/2-14 ; HDPE ; Blue
Threaded Protection Plug - 0.562 in ; 1/2-14 ; HDPE ; Blue
Tapered Cap - Outside Diameter Range 24.5 - 27.8 mm | 0....
Tapered Cap - Outside Diameter Range 24.5 - 27.8 mm | 0.966 - 1.09...
Tapered Cap - Outside Diameter Range 24.5 - 27.8 mm | 0.966 - 1.096 in ; Inside Diameter Range 2...
Tapered Cap - Outside Diameter Range 10.7 - 12.3 mm | 0....
Tapered Cap - Outside Diameter Range 10.7 - 12.3 mm | 0.420 - 0.48...
Tapered Cap - Outside Diameter Range 10.7 - 12.3 mm | 0.420 - 0.485 in ; Inside Diameter Range 9...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 2 ; Class Pressure Rat...
Bolt Hole Flange Protector - ANSI 16 inch pipe size Bolt...
Bolt Hole Flange Protector - ANSI 16 inch pipe size Bolt Circle Di...
Bolt Hole Flange Protector - ANSI 16 inch pipe size Bolt Circle Diameter 539.8 mm | 21.250 in ; PP