T-Handle Latch;Maximum Grip - 28.0 mm | 1.102 in Handle Type: T-Handle, Key Operated Finish - Black Powder Coated

Item code: 2401120738 25 In stock

2401120738E Replaces Item No.(s): Essentra 498240

Specifications

Specifications

Imperial
Metric
Grip Range 1.102 in
Head Height 0.236 in
Maximum Grip 1.102 in
Cam Material Die Cast Zinc Alloy
Colour Black
See all specs and customize

Pricing and options

Standard pack: 1

Order in multiple of 1

SKU price information
Quantity Unit price
1 - 5 $40.88
6 + $35.1

Total price:

$40.88

1 x $40.88

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Grip Range 1.102 in
Head Height 0.236 in
Maximum Grip 1.102 in
Cam Material Die Cast Zinc Alloy
Colour Black
Finish Black Powder Coated
Handle Type T-Handle, Key Operated