T-Handle Latch - Maximum Grip - 38.0 mm | 1.496 in ; ; Handle Type: T-Handle, Key Operated ; Finish - Black Powder Coated

Item code: 2401120734

25 In stock
These adjustable compression latches come with a 'T' Handle design. The added compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions. These compression latches offer a driver key cylinder and come in zinc alloy with a chrome plated finish. Replaces Item No.(s): Essentra 498243
Specifications

Specifications

Imperial
Metric
Grip Range 1.496 in
Head Height 0.236 in
Maximum Grip 1.496 in
Cam Material Die Cast Zinc Alloy
Colour Black
See all specs and customize
Print page

Pricing and options

Standard pack: 1

Order in multiple of 1

Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Grip Range 1.496 in
Head Height 0.236 in
Maximum Grip 1.496 in
Cam Material Die Cast Zinc Alloy
Colour Black
Finish Black Powder Coated
Handle Type T-Handle, Key Operated