T-Handle Latch;Maximum Grip - 20.0 mm | 0.787 in Handle Type: T-Handle Finish - Chrome

Item code: 2401110761 In production

2401110761E Replaces Item No.(s): Essentra 498181

Specifications

Specifications

Imperial
Metric
Grip Range 0.787 in
Handle Length 2.913 in
Head Height 0.394 in
Maximum Grip 0.787 in
Cam Material Die Cast Zinc Alloy
See all specs and customize

Pricing and options

Standard pack: 1

Order in multiple of 1

SKU price information
Quantity Unit price
1 - 5 $40.88
6 + $35.1

Total price:

$40.88

1 x $40.88

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Grip Range 0.787 in
Handle Length 2.913 in
Head Height 0.394 in
Maximum Grip 0.787 in
Cam Material Die Cast Zinc Alloy
Colour Chrome
Finish Chrome
Handle Type T-Handle