T-Handle Latch;Handle Length - 140.0 mm | 5.512 in

Item code: 012A2 146 In stock

This item has a Handle Type of with a style Replaces Item No.(s): Essentra 493776

Specifications

Specifications

Imperial
Metric
Handle Height 2.559 in
Handle Length 5.512 in
Handle Radius 5.512 in
Colour Black
Full Material Nylon 6/6
See all specs and customize
Print page

Pricing and options

Standard pack: 1

Order in multiple of 1

SKU price information
Quantity Unit price
1 - 9 $5.18
10 + $4.67

Total price:

$5.18

1 x $5.18

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Handle Height 2.559 in
Handle Length 5.512 in
Handle Radius 5.512 in
Colour Black
Full Material Nylon 6/6
Handle Style Angled Arm

Useful Information

Documents