T-Handle Latch;Handle Length - 125.0 mm | 4.921 in

Item code: 012A1 148 In stock

This item has a Handle Type of with a style Replaces Item No.(s): Essentra 493777

Specifications

Specifications

Imperial
Metric
Handle Length 4.921 in
Handle Radius 4.921 in
Colour Yellow
Full Material Nylon 6/6
Handle Style Angled Arm
Print page

Pricing and options

Standard pack: 50

Order any quantity

SKU price information
Quantity Unit price
1 - 9 $4.79
10 + $4.31

Total price:

$4.79

1 x $4.79

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Handle Length 4.921 in
Handle Radius 4.921 in
Colour Yellow
Full Material Nylon 6/6
Handle Style Angled Arm