T-Handle Latch;Handle Length - 140.0 mm | 5.512 in Key Type - Keyless

Item code: 01220001 126 In stock

This item has a Handle Type of with a style Replaces Item No.(s): Essentra 493775

Specifications

Specifications

Imperial
Metric
Handle Length 5.512 in
Colour Black
Finish No Finish
Keying Keyless
Key Type Keyless

Pricing and options

Standard pack: 1

Order in multiple of 1

SKU price information
Quantity Unit price
1 - 9 $14.19
10 + $13.37

Total price:

$14.19

1 x $14.19

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Handle Length 5.512 in
Colour Black
Finish No Finish
Keying Keyless
Key Type Keyless

Useful Information