T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; ; ;

Item code: 0121800501

In production
Replaces Item No.(s): Essentra 493973
Print page
Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 10

Order in multiple of 10

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Body Height 3.15 in
Handle Height 2.252 in
Handle Length 5.512 in
Handle Radius 5.512 in
Cam Material Steel
Colour Black
Handle Style Angled Arm

Recommended Products

Standard Sizes Pipe Cap - Inside Diameter - 72.6 mm | 2....
Standard Sizes Pipe Cap - Inside Diameter - 72.6 mm | 2.860 in In...
Standard Sizes Pipe Cap - Inside Diameter - 72.6 mm | 2.860 in Inside Height - 40.1 mm | 1.580 ...
Standard Sizes Pipe Cap - Inside Diameter - 457.2 mm | 1...
Standard Sizes Pipe Cap - Inside Diameter - 457.2 mm | 18.000 in ...
Standard Sizes Pipe Cap - Inside Diameter - 457.2 mm | 18.000 in Inside Height - 85.7 mm | 3.37...
Tapered Cap - Outside Diameter Range 48.3 - 53 mm | 1.90...
Tapered Cap - Outside Diameter Range 48.3 - 53 mm | 1.902 - 2.085 ...
Tapered Cap - Outside Diameter Range 48.3 - 53 mm | 1.902 - 2.085 in ; Inside Diameter Range 46....
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 4 ; Class Pressure Rat...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 10 ; Class Pressure Ra...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 3/4 ; Class Pressure R...
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.6...
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.630 in Ins...
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.630 in Inside Height - 54.6 mm | 2.150 i...
Rectangular Glide - 2.000 in; 1.000 in; Polished ; LDPE
Rectangular Glide - 2.000 in; 1.000 in; Polished ; LDPE
Rectangular Glide - 2.000 in; 1.000 in; Polished ; LDPE
Tapered Cap - Outside Diameter Range 17.5 - 19.9 mm | 0....
Tapered Cap - Outside Diameter Range 17.5 - 19.9 mm | 0.690 - 0.78...
Tapered Cap - Outside Diameter Range 17.5 - 19.9 mm | 0.690 - 0.785 in ; Inside Diameter Range 1...
Standard Sizes Pipe Cap - Inside Diameter - 271.3 mm | 1...
Standard Sizes Pipe Cap - Inside Diameter - 271.3 mm | 10.680 in ...
Standard Sizes Pipe Cap - Inside Diameter - 271.3 mm | 10.680 in Inside Height - 61.2 mm | 2.41...