T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; ; ;

Item code: 0121600501

In production
Replaces Item No.(s): Essentra 493972
Specifications

Specifications

Imperial
Metric
Body Height 2.362 in
Handle Height 2.252 in
Handle Length 5.512 in
Handle Radius 5.512 in
Cam Material Steel
See all specs and customize
Print page

Pricing and options

Standard pack: 10

Order in multiple of 10

Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 10

Order in multiple of 10

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Body Height 2.362 in
Handle Height 2.252 in
Handle Length 5.512 in
Handle Radius 5.512 in
Cam Material Steel
Colour Black
Handle Style Angled Arm

Recommended Products

Standard Sizes Pipe Cap - Inside Diameter - 457.2 mm | 1...
Standard Sizes Pipe Cap - Inside Diameter - 457.2 mm | 18.000 in ...
Standard Sizes Pipe Cap - Inside Diameter - 457.2 mm | 18.000 in Inside Height - 85.7 mm | 3.37...
Tapered Cap - Outside Diameter Range 14.7 - 17.1 mm | 0....
Tapered Cap - Outside Diameter Range 14.7 - 17.1 mm | 0.580 - 0.67...
Tapered Cap - Outside Diameter Range 14.7 - 17.1 mm | 0.580 - 0.675 in ; Inside Diameter Range 1...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes ...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 7/16-20 ...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 7/16-20 ; Compatible Tube Size - 6.4 m...
Square Glide - Head Shape - Square Material - LDPE ; Co...
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 8 ; Class Pressure Rat...
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4...
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in I...
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in Inside Height - 47.5 mm | 1.870...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 1-1/2 ; Class Pressure...
Threaded Protection Plug - 0.562 in ; 1/2-14 ; HDPE ; Blue
Threaded Protection Plug - 0.562 in ; 1/2-14 ; HDPE ; Blue
Threaded Protection Plug - 0.562 in ; 1/2-14 ; HDPE ; Blue
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.6...
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.630 in Ins...
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.630 in Inside Height - 54.6 mm | 2.150 i...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 1/2 ; Class Pressure R...