T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 18.5 mm | 0.728 in ; ;

Item code: 0121600001

100 In stock
HVAC 'L' Handle Latches are designed with features that address challenges for stackable and stationary HVAC units. These Latches allow for easy install on thicker doors are keyless version and come with a roller style cam. The latches come in nylon black.
Print page
SKU price information
Quantity Unit price
1 - 9 $15.93
10 + $15.02
Standard pack: 1

Order in multiple of 1

Total price:

$15.93

1 x $15.93

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Handle Length 5.512 in
Colour Black
Finish No Finish
Keying Keyless
Specifications DIN-EN ISO 1043-1

Recommended Products

T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; Ma...
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; Maximum Grip...
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; Maximum Grip - 11.5 mm | 0.453 in ; ; Key...
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length ...
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 29.0 mm ...
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 29.0 mm | 1.142 in ; ; Style - No Sto...
T-Handle Latch - Handle Length - 109.0 mm | 4.291 in ; M...
T-Handle Latch - Handle Length - 109.0 mm | 4.291 in ; Maximum Gri...
T-Handle Latch - Handle Length - 109.0 mm | 4.291 in ; Maximum Grip - 18.5 mm | 0.728 in ; ; Ke...
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Ty...
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Keyed A...
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Keyed Alike ; ; Finish - Chrome Plated
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length ...
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 38.0 mm ...
Replacement Cams - Cam Depth - 0 mm | 0 in ; Cam Length - 38.0 mm | 1.496 in ; ; Style - No Sto...
Key Latch - Cam Length - 44.0 mm | 1.732 in ; Key Type -...
Key Latch - Cam Length - 44.0 mm | 1.732 in ; Key Type - Allen Key...
Key Latch - Cam Length - 44.0 mm | 1.732 in ; Key Type - Allen Key ; Latch Material - Steel Body...
T-Handle Latch - Handle Length - 122.0 mm | 4.803 in ; M...
T-Handle Latch - Handle Length - 122.0 mm | 4.803 in ; Maximum Gri...
T-Handle Latch - Handle Length - 122.0 mm | 4.803 in ; Maximum Grip - 18.5 mm | 0.728 in ; ; Ke...
Replacement Cams - Cam Depth - 4.0 mm | 0.157 in ; Cam L...
Replacement Cams - Cam Depth - 4.0 mm | 0.157 in ; Cam Length - 45...
Replacement Cams - Cam Depth - 4.0 mm | 0.157 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - ...
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; ...
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; ; ; Key T...
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; ; ; Key Type - No Key
Compression Cam Latch - Finish: Black Powder Coated ; Mi...
Compression Cam Latch - Finish: Black Powder Coated ; Minimum Grip...
Compression Cam Latch - Finish: Black Powder Coated ; Minimum Grip - 27.0 mm | 1.063 in ; Maximu...