T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; ; ;

Item code: 0121500501

In production
Replaces Item No.(s): Essentra 493971
Print page
Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 10

Order in multiple of 10

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Body Height 1.969 in
Handle Height 2.252 in
Handle Length 5.512 in
Handle Radius 5.512 in
Cam Material Steel
Colour Black
Handle Style Angled Arm

Recommended Products

UNFJIC Threaded Protection Cap Compatible Thr...
UNFJIC Threaded Protection Cap Compatible Thread Sizes ...
UNFJIC Threaded Protection Cap Compatible Thread Sizes 3/4-16 Threaded Height 15.9 mm...
Tapered Cap - Outside Diameter Range 31.1 - 34.4 mm | 1....
Tapered Cap - Outside Diameter Range 31.1 - 34.4 mm | 1.225 - 1.35...
Tapered Cap - Outside Diameter Range 31.1 - 34.4 mm | 1.225 - 1.355 in ; Inside Diameter Range 2...
Standard Sizes Pipe Cap - Inside Diameter - 32.8 mm | 1....
Standard Sizes Pipe Cap - Inside Diameter - 32.8 mm | 1.290 in In...
Standard Sizes Pipe Cap - Inside Diameter - 32.8 mm | 1.290 in Inside Height - 22.3 mm | 0.877 ...
Standard Sizes Pipe Cap - Inside Diameter - 609.6 mm | 2...
Standard Sizes Pipe Cap - Inside Diameter - 609.6 mm | 24.000 in ...
Standard Sizes Pipe Cap - Inside Diameter - 609.6 mm | 24.000 in Inside Height - 76.1 mm | 2.99...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 1 ; Class Pressure Rat...
Tapered Cap - Outside Diameter Range 22.1 - 24.8 mm | 0....
Tapered Cap - Outside Diameter Range 22.1 - 24.8 mm | 0.870 - 0.97...
Tapered Cap - Outside Diameter Range 22.1 - 24.8 mm | 0.870 - 0.975 in ; Inside Diameter Range 2...
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 1...
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 14.000 in ...
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 14.000 in Inside Height - 76.2 mm | 3.00...
Standard Sizes Pipe Cap - Inside Diameter - 60.4 mm | 2....
Standard Sizes Pipe Cap - Inside Diameter - 60.4 mm | 2.378 in In...
Standard Sizes Pipe Cap - Inside Diameter - 60.4 mm | 2.378 in Inside Height - 27.4 mm | 1.080 ...
Standard Sizes Pipe Cap - Inside Diameter - 271.3 mm | 1...
Standard Sizes Pipe Cap - Inside Diameter - 271.3 mm | 10.680 in ...
Standard Sizes Pipe Cap - Inside Diameter - 271.3 mm | 10.680 in Inside Height - 61.2 mm | 2.41...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 12 ; Class Pressure Ra...