T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; Maximum Grip - 11.5 mm | 0.453 in ; ; Key Type - Keyed To Differ

Item code: 0111102002

In production
These latches are ideal for cabinet and furniture applications. These L Handle locks come with standard key cylinder locking and are made from zinc alloy with black power coated finish. Replaces Item No.(s): Essentra 491844
Print page
SKU price information
Quantity Unit price
1 - 9 $22.37
10 + $19.47
Standard pack: 1

Order in multiple of 1

Total price:

$22.37

1 x $22.37

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Handle Length 4.37 in
Colour Natural
Finish No Finish
Includes Two keys supplied with each latch
Keying Keyed Different
Key Type Keyed To Differ
Specifications DIN-EN 1774

Recommended Products

T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; M...
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Gri...
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; Maximum Grip - 18.5 mm | 0.728 in ; ;
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; Ma...
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; Maximum Grip...
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; Maximum Grip - 18.5 mm | 0.728 in ; ; Key...
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; ...
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; ; ; Key T...
T-Handle Latch - Handle Length - 140.0 mm | 5.512 in ; ; ; Key Type - No Key
Compression Cam Latch - Finish: Black Powder Coated ; Mi...
Compression Cam Latch - Finish: Black Powder Coated ; Minimum Grip...
Compression Cam Latch - Finish: Black Powder Coated ; Minimum Grip - 27.0 mm | 1.063 in ; Maximu...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key T...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:5.0 mm...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:5.0 mm Double Bit ; Finish - Black P...
Replacement Cam - Cam Depth - 0 mm | 0 in ; Cam Length -...
Replacement Cam - Cam Depth - 0 mm | 0 in ; Cam Length - 35.0 mm |...
Replacement Cam - Cam Depth - 0 mm | 0 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - Stopper
Key Latch - Cam Length - 44.0 mm | 1.732 in ; Key Type -...
Key Latch - Cam Length - 44.0 mm | 1.732 in ; Key Type - Allen Key...
Key Latch - Cam Length - 44.0 mm | 1.732 in ; Key Type - Allen Key ; Latch Material - Steel Body...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key T...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:5.0 mm...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:5.0 mm Double Bit ; Finish - None
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Ty...
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Keyed A...
Key Latch - Housing Height - 20.0 mm | 0.787 in ; Key Type:Keyed Alike SS Shutter ; ; Finish - ...
T-Handle Latch - Handle Length - 109.0 mm | 4.291 in ; M...
T-Handle Latch - Handle Length - 109.0 mm | 4.291 in ; Maximum Gri...
T-Handle Latch - Handle Length - 109.0 mm | 4.291 in ; Maximum Grip - 18.5 mm | 0.728 in ; ; Ke...