T-Handle Latch;Handle Length - 111.0 mm | 4.37 in Handle Type - L-Handle, Key Opperated Key Type - Keyed Different

Item code: 0111102001 82 In stock

This item has a Handle Type of with a style Replaces Item No.(s): Essentra 491843

Specifications

Specifications

Imperial
Metric
Cam Length 2.441 in
Grip Length 0.453 in
Handle Length 4.37 in
Head Height 1.772 in
Housing Height 0.453 in
See all specs and customize

Pricing and options

Standard pack: 1

Order in multiple of 1

SKU price information
Quantity Unit price
1 - 9 $21.47
10 + $18.69

Total price:

$21.47

1 x $21.47

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Cam Length 2.441 in
Grip Length 0.453 in
Handle Length 4.37 in
Head Height 1.772 in
Housing Height 0.453 in
Handle Type L-Handle, Key Opperated
Includes Two keys supplied with each latch
Key Type Keyed Different