Quantity | Unit price |
---|---|
1 - 9 | $269.80 |
10 - 24 | $258.90 |
25 + | $248.90 |
Compatible Panel Thickness Range | 0.8 - 1.2 mm |
---|---|
Compatible Panel Thickness Range | 0.031 - 0.047 in |
Maximum Compatible Panel Thickness | 1.2 mm |
Maximum Compatible Panel Thickness | 0.047 in |
Minimum Compatible Panel Thickness | 0.8 mm |
Minimum Compatible Panel Thickness | 0.031 in |
Overall Height | 7 mm |
Overall Height | 0.276 in |
Overall Length | 50.0 m |
Overall Length | 164.042 ft |
Colour | Black |
Full Material | Soft PVC |
Material | PVC |
Shape | Unserrated |
Type | Flexible |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue