Quantity | Unit price |
---|---|
1 - 999 | $1.4942 |
1000 - 4999 | $0.6792 |
5000 - 9999 | $0.477 |
10000 - 19999 | $0.2703 |
20000 - 29999 | $0.2567 |
30000 - 39999 | $0.2454 |
40000 + | $0.2319 |
Compatible Cable Diameter | 6.4 mm |
---|---|
Compatible Cable Diameter | 0.252 in |
Compatible Hole Diameter | 9.5 mm |
Compatible Hole Diameter | 0.374 in |
Colour | Black |
Material | PVC |
Type | 1 |
Head Diameter | 14.2 mm |
Head Diameter | 0.559 in |
Panel Thickness | 2.4 mm |
Panel Thickness | 0.094 in |
Sleeve Length | 14.3 mm |
Sleeve Length | 0.563 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue