Item code:
07963202001
Quantity | Unit price |
---|---|
1 - 9 | $10.28 |
10 + | $8.99 |
For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day
Base Length | 35.0 mm |
---|---|
Base Length | 1.378 in |
Distance Between Fixing Holes | 22.0 mm |
Distance Between Fixing Holes | 0.866 in |
Overall Length | 202.0 mm |
Overall Length | 7.953 in |
Thickness | 2.5 mm |
Thickness | 0.098 in |
Action Type | Folding |
Body Material | Zinc Alloy |
Colour | Silver |
Finish | Zinc Plated |
Full Material | Steel |
Hinge Type | Cover Stay |
Material | Zinc Alloy |
Mounting Orientation | Right Handed |
Arm Length | 202.0 mm |
Arm Length | 7.953 in |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue