Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Height | Inside Diameter | View | |
---|---|---|---|---|---|
$0.0851 - $0.4934 | Request the lead time here |
|
|
||
$0.1296 - $0.7502 | Request the lead time here |
1.500 in
38.1 mm
|
0.156 in
4 mm
|
||
$0.0728 - $0.4208 | 2381 In stock |
0.500 in
12.7 mm
|
0.187 in
4.7 mm
|
||
$0.1803 - $1.0437 | Request the lead time here |
1.500 in
38.1 mm
|
0.230 in
5.8 mm
|
||
$0.101 - $0.5846 | Request the lead time here |
1.000 in
25.4 mm
|
0.140 in
3.6 mm
|
||
$0.1085 - $0.6276 | Request the lead time here |
1.000 in
25.4 mm
|
0.207 in
5.3 mm
|
||
$0.0791 - $0.4583 | 7636 In stock |
|
|
||
$0.1866 - $1.0805 | Request the lead time here |
1.000 in
25.4 mm
|
0.290 in
7.4 mm
|
||
$0.0797 - $0.4611 | Request the lead time here |
0.500 in
12.7 mm
|
0.203 in
5.2 mm
|
||
$0.0837 - $0.4844 | Request the lead time here |
0.500 in
12.7 mm
|
0.250 in
6.4 mm
|
||
$0.117 - $0.6777 | Request the lead time here |
1.500 in
38.1 mm
|
0.172 in
4.4 mm
|
||
$0.1832 - $1.0599 | 4000 In stock |
1.500 in
38.1 mm
|
0.343 in
8.7 mm
|
||
$0.1223 - $0.7082 | 10012 In stock |
1.000 in
25.4 mm
|
0.218 in
5.5 mm
|
||
$0.0924 - $0.5354 | Request the lead time here |
1.000 in
25.4 mm
|
0.125 in
3.2 mm
|
||
$0.1755 - $1.0161 | 5000 In stock |
1.000 in
25.4 mm
|
0.406 in
10.3 mm
|
||
$0.1856 - $1.0742 | 2800 In stock |
1.500 in
38.1 mm
|
0.470 in
11.9 mm
|
||
$0.1067 - $0.6168 | Request the lead time here |
0.500 in
12.7 mm
|
0.523 in
13.3 mm
|
||
$0.1742 - $1.0079 | 6572 In stock |
1.000 in
25.4 mm
|
0.544 in
13.8 mm
|
||
$0.2276 - $1.3176 | Request the lead time here |
1.500 in
38.1 mm
|
0.600 in
15.2 mm
|
||
$0.1505 - $0.8711 | Request the lead time here |
0.500 in
12.7 mm
|
0.665 in
16.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue