| Quantity | Unit price |
|---|---|
| 1 - 7 | $330.258 |
| 8 - 39 | $146.7762 |
| 40 + | $139.4304 |
| Inside Diameter | 635 mm |
|---|---|
| Inside Diameter | 25.000 in |
| Class Pressure Rating (All) | 150 |
| Compatible Nominal Pipe Sizes (All) | 18.000 in |
| Full Material | Polyethylene |
| Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
| Colour | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue