| Quantity | Unit price |
|---|---|
| 1 - 9 | $211.4426 |
| 10 - 49 | $93.9798 |
| 50 + | $89.2925 |
| Inside Diameter | 21.000 in |
|---|---|
| Inside Diameter | 533.4 mm |
| Class Pressure Rating (All) | 150 |
| Compatible Nominal Pipe Sizes (All) | 14.000 in |
| Full Material | Polyethylene |
| Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
| Colour | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue