Menu Search

Finned Tube Plug - Flange Diameter 15.9 mm | .625 in ; Flange to Fin Height15.9 mm | .625 in ; LDPE ; Blue

Blue LDPE Finned Tube Plug protects 15.9 mm | 0.625 in diameter L & M copper or aluminum tubing. The unobtrusive center pull tab is easily gripped for fast removal.
Item code:

MFP30A

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 499 $1.1962
500 - 999 $0.5989
1000 - 4999 $0.2392
5000 - 49999 $0.1063
50000 - 99999 $0.101
100000 - 149999 $0.0957
150000 - 199999 $0.0905
200000 + $0.0852
Standard pack: 5000

Order any quantity

Total price:

$1.20

1 x $1.1962

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Push Fit
Flange to Fin Height .625 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us