Menu Search

Finned Tube Plug - Flange Diameter 9.5 mm | .375 in ; Flange to Fin Height9.5 mm | .375 in ; LDPE ; Blue

Blue LDPE Finned Tube Plug protects 9.5 mm | 0.375 in diameter L & M copper or aluminum tubing. The unobtrusive center pull tab is easily gripped for fast removal.
Item code:

MFP10A

5000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 499 $0.9363
500 - 999 $0.4681
1000 - 4999 $0.1876
5000 - 49999 $0.0831
50000 - 99999 $0.079
100000 - 149999 $0.0748
150000 - 199999 $0.0707
200000 + $0.0666
Standard pack: 5000

Order any quantity

Total price:

$0.94

1 x $0.9363

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Push Fit
Flange to Fin Height .375 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us