Item code:
15TSP039
Quantity | Unit price |
---|---|
500 - 9999 | $0.7452 |
10000 - 24999 | $0.36 |
25000 + | $0.2701 |
For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day
Internal Thread Length | 9.5 mm |
---|---|
Internal Thread Length | 0.375 in |
Spacer Length | 22.2 mm |
Spacer Length | 0.875 in |
Colour | Natural |
Compatible Thread Sizes (All) | #6-32 |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Round |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue