Quantity | Unit price |
---|---|
500 - 9999 | $0.7595 |
10000 - 24999 | $0.6962 |
25000 + | $0.6683 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 10.0 mm |
---|---|
Base Diameter | 0.394 in |
Cap Type | FC |
Colour | White |
Full Material | High Density Polyethylene |
Includes | Nothing Included |
Material | HDPE |
Head Diameter | 12.0 mm |
Head Diameter | 0.472 in |
Overall Height | 9.0 mm |
Overall Height | 0.354 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue