| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.6615 |
| 1000 - 4999 | $0.5952 |
| 5000 - 9999 | $0.5358 |
| 10000 + | $0.4824 |
| Thread Length | 0.875 in |
|---|---|
| Thread Length | 22.2 mm |
| Thread Size | 5/16-18 |
| Colour | Black |
| Material | Nylon 6/6 |
| Full Material | Polyamide 66 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue