Quantity | Unit price |
---|---|
1 - 249 | $3.7241 |
250 - 499 | $1.6986 |
500 - 999 | $1.19 |
1000 - 3999 | $0.6792 |
4000 - 7999 | $0.6449 |
8000 - 15999 | $0.611 |
16000 + | $0.5792 |
Compatible Hole Diameter | 31.8 mm |
---|---|
Compatible Hole Diameter | 1.252 in |
Inside Diameter | 25.5 mm |
Inside Diameter | 1.004 in |
Overall Diameter | 39.0 mm |
Overall Diameter | 1.535 in |
Overall Height | 9.5 mm |
Overall Height | 0.374 in |
Panel Thickness | 4.0 mm |
Panel Thickness | 0.157 in |
Colour | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Type | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue