Quantity | Unit price |
---|---|
1 - 25 | $9.9231 |
26 - 50 | $7.1073 |
51 - 101 | $4.9728 |
102 - 203 | $3.5424 |
204 - 1019 | $2.8385 |
1020 - 2039 | $2.6795 |
2040 + | $2.5433 |
Compatible Hole Dimensions | N/A |
---|---|
Compatible Hole Length | 79.4 mm |
Compatible Hole Length | 3.125 in |
Compatible Hole Width | 50.8 mm |
Compatible Hole Width | 2.000 in |
Overall Height | 44.5 mm |
Overall Height | 1.750 in |
Overall Length | 85.5 mm |
Overall Length | 3.365 in |
Overall Width | 57 mm |
Overall Width | 2.245 in |
Colour | Black |
Finish | Textured |
Grommet Shape | Rectangular |
Material | ABS |
Style | 2-Piece |
Surface Finish | Textured |
Type | C |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue