Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - 8.0 mm Square ; Latch Material - Nylon

Item code: 56020202838

50 In stock
Quarter-Turn Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side. These Easy-Fixing latches are key operated with a driver tool cylinder and come in Nylon Black. Replaces Item No.(s): Essentra 551515
Add sample +
Print page
Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Cam Length 1.772 in
Compatible Door Thickness Range 2.0 mm
Grip Length 0.571 in
Head Diameter 1.102 in
Head Height 0.197 in
Housing Height 0.728 in
Maximum Compatible Door Thickness 2.0 mm
Cam Material Zinc Plated Steel
Colour Black
Handle Type Driver Tool Operated
Key Type 8.0 mm Square
Latch Material Nylon
Mounting Orientation Universal

Recommended Products

Standard Sizes Pipe Cap - Inside Diameter - 72.6 mm | 2....
Standard Sizes Pipe Cap - Inside Diameter - 72.6 mm | 2.860 in In...
Standard Sizes Pipe Cap - Inside Diameter - 72.6 mm | 2.860 in Inside Height - 40.1 mm | 1.580 ...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 1 ; Class Pressure Rat...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes ...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 1-1/16-1...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 1-1/16-12 ; Compatible Tube Size - 19....
Tapered Cap - Outside Diameter Range 14.7 - 17.1 mm | 0....
Tapered Cap - Outside Diameter Range 14.7 - 17.1 mm | 0.580 - 0.67...
Tapered Cap - Outside Diameter Range 14.7 - 17.1 mm | 0.580 - 0.675 in ; Inside Diameter Range 1...
Tapered Cap - Outside Diameter Range 46.9 - 51.3 mm | 1....
Tapered Cap - Outside Diameter Range 46.9 - 51.3 mm | 1.846 - 2.02...
Tapered Cap - Outside Diameter Range 46.9 - 51.3 mm | 1.846 - 2.020 in ; Inside Diameter Range 4...
Tapered Cap - Outside Diameter Range 39.6 - 42.5 mm | 1....
Tapered Cap - Outside Diameter Range 39.6 - 42.5 mm | 1.560 - 1.67...
Tapered Cap - Outside Diameter Range 39.6 - 42.5 mm | 1.560 - 1.673 in ; Inside Diameter Range 3...
Standard Sizes Pipe Cap - Inside Diameter - 271.3 mm | 1...
Standard Sizes Pipe Cap - Inside Diameter - 271.3 mm | 10.680 in ...
Standard Sizes Pipe Cap - Inside Diameter - 271.3 mm | 10.680 in Inside Height - 61.2 mm | 2.41...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 2 ; Class Pressure Rat...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 6 ; Class Pressure Rat...
Tapered Cap - Outside Diameter Range 58.4 - 63.1 mm | 2....
Tapered Cap - Outside Diameter Range 58.4 - 63.1 mm | 2.300 - 2.48...
Tapered Cap - Outside Diameter Range 58.4 - 63.1 mm | 2.300 - 2.485 in ; Inside Diameter Range 5...