Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - 8.0 mm Square ; Latch Material - Nylon

Item code: 56020202830

41 In stock
Quarter-Turn Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side. These Easy-Fixing latches are key operated with a driver tool cylinder and come in Nylon Black. Replaces Item No.(s): Essentra 551516
Add sample +
Print page
Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Cam Length 1.772 in
Compatible Door Thickness Range 2.0 mm
Grip Length 0.728 in
Head Diameter 1.102 in
Head Height 0.197 in
Housing Height 0.728 in
Maximum Compatible Door Thickness 2.0 mm
Cam Material Zinc Plated Steel
Colour Black
Handle Type Driver Tool Operated
Key Type 8.0 mm Square
Latch Material Nylon
Mounting Orientation Universal

Recommended Products

Tapered Cap - Outside Diameter Range 31.1 - 34.4 mm | 1....
Tapered Cap - Outside Diameter Range 31.1 - 34.4 mm | 1.225 - 1.35...
Tapered Cap - Outside Diameter Range 31.1 - 34.4 mm | 1.225 - 1.355 in ; Inside Diameter Range 2...
Square Glide - Head Shape - Square Material - LDPE ; Co...
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Tapered Cap - Outside Diameter Range 21.7 - 24.7 mm | 0....
Tapered Cap - Outside Diameter Range 21.7 - 24.7 mm | 0.856 - 0.97...
Tapered Cap - Outside Diameter Range 21.7 - 24.7 mm | 0.856 - 0.973 in ; Inside Diameter Range 1...
Threaded Protection Plug - 0.750 in ; 1-11-1/2 ; HDPE ; ...
Threaded Protection Plug - 0.750 in ; 1-11-1/2 ; HDPE ; Blue
Threaded Protection Plug - 0.750 in ; 1-11-1/2 ; HDPE ; Blue
Threaded Protection Plug - 0.343 in ; 1/4-18 ; HDPE ; Blue
Threaded Protection Plug - 0.343 in ; 1/4-18 ; HDPE ; Blue
Threaded Protection Plug - 0.343 in ; 1/4-18 ; HDPE ; Blue
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 1-1/2 ; Class Pressure...
Standard Sizes Pipe Cap - Inside Diameter - 168.7 mm | 6...
Standard Sizes Pipe Cap - Inside Diameter - 168.7 mm | 6.640 in I...
Standard Sizes Pipe Cap - Inside Diameter - 168.7 mm | 6.640 in Inside Height - 49.8 mm | 1.960...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 10 ; Class Pressure Ra...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 12 ; Class Pressure Ra...
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.6...
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.630 in Ins...
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.630 in Inside Height - 54.6 mm | 2.150 i...