Key Latch;Cam Length - 45.0 mm | 1.772 in Key Type - 5.0 mm Double Bit Latch Material - Nylon

Item code: 56020201592 50 In stock

5.0 mm Double Bit Cylinder Locking Quarter Turn Latch has a finish and is made from offering a maximum grip. Replaces Item No.(s): Essentra 551510

Specifications

Specifications

Imperial
Metric
Cam Length 1.772 in
Compatible Door Thickness Range 2.0 mm
Grip Length 0.886 in
Head Diameter 1.102 in
Head Height 0.197 in
See all specs and customize
Add sample +
Print page

Pricing and options

Standard pack: 1

Order in multiple of 1

SKU price information
Quantity Unit price
1 - 11 $6.96
12 + $5.96

Total price:

$6.96

1 x $6.96

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Cam Length 1.772 in
Compatible Door Thickness Range 2.0 mm
Grip Length 0.886 in
Head Diameter 1.102 in
Head Height 0.197 in
Housing Height 0.728 in
Maximum Compatible Door Thickness 2.0 mm
Cam Material Nylon
Colour Black
Handle Type Driver Tool Operated
Key Type 5.0 mm Double Bit
Latch Material Nylon
Mounting Orientation Universal