Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - 5.0 mm Double Bit ; Latch Material - Nylon

Item code: 56020201547

50 In stock
Quarter-Turn Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side. These Easy-Fixing latches are key operated with a driver tool cylinder and come in Nylon Black. Replaces Item No.(s): Essentra 551513
Specifications

Specifications

Imperial
Metric
Cam Length 1.772 in
Compatible Door Thickness Range 2.0 mm
Grip Length 1.122 in
Head Diameter 1.102 in
Head Height 0.197 in
See all specs and customize
Add sample +
Print page

Pricing and options

Standard pack: 1

Order in multiple of 1

Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Cam Length 1.772 in
Compatible Door Thickness Range 2.0 mm
Grip Length 1.122 in
Head Diameter 1.102 in
Head Height 0.197 in
Housing Height 0.728 in
Maximum Compatible Door Thickness 2.0 mm
Cam Material Zinc Plated Steel
Colour Black
Handle Type Driver Tool Operated
Key Type 5.0 mm Double Bit
Latch Material Nylon
Mounting Orientation Universal

Recommended Products

Tapered Cap - Outside Diameter Range 29.6 - 32.8 mm | 1....
Tapered Cap - Outside Diameter Range 29.6 - 32.8 mm | 1.165 - 1.29...
Tapered Cap - Outside Diameter Range 29.6 - 32.8 mm | 1.165 - 1.292 in ; Inside Diameter Range 2...
Bolt Hole Flange Protector - ANSI 16 inch pipe size Bolt...
Bolt Hole Flange Protector - ANSI 16 inch pipe size Bolt Circle Di...
Bolt Hole Flange Protector - ANSI 16 inch pipe size Bolt Circle Diameter 539.8 mm | 21.250 in ; PP
Tapered Cap - Outside Diameter Range 11.4 - 13 mm | 0.44...
Tapered Cap - Outside Diameter Range 11.4 - 13 mm | 0.447 - 0.512 ...
Tapered Cap - Outside Diameter Range 11.4 - 13 mm | 0.447 - 0.512 in ; Inside Diameter Range 9.8...
Standard Sizes Pipe Cap - Inside Diameter - 26.5 mm | 1....
Standard Sizes Pipe Cap - Inside Diameter - 26.5 mm | 1.045 in In...
Standard Sizes Pipe Cap - Inside Diameter - 26.5 mm | 1.045 in Inside Height - 19.1 mm | 0.750 ...
Standard Sizes Pipe Cap - Inside Diameter - 320 mm | 12....
Standard Sizes Pipe Cap - Inside Diameter - 320 mm | 12.600 in In...
Standard Sizes Pipe Cap - Inside Diameter - 320 mm | 12.600 in Inside Height - 66.5 mm | 2.620 ...
Threaded Protection Plug - 0.562 in ; 1/2-14 ; HDPE ; Blue
Threaded Protection Plug - 0.562 in ; 1/2-14 ; HDPE ; Blue
Threaded Protection Plug - 0.562 in ; 1/2-14 ; HDPE ; Blue
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 1 ; Class Pressure Rat...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 6 ; Class Pressure Rat...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 3/4 ; Class Pressure R...
UNFJIC Threaded Protection Cap Compatible Thr...
UNFJIC Threaded Protection Cap Compatible Thread Sizes ...
UNFJIC Threaded Protection Cap Compatible Thread Sizes 3/4-16 Threaded Height 15.9 mm...