Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Keyed To Differ ; Latch Material - Stainless Steel

Item code: 4604038

In production
Quarter-Turn Hygienic Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side. These latches are key operated with a driver tool cylinder and come in Stainless Steel with Natural finish. Replaces Item No.(s): Essentra 551539
Print page
Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Cam Length 1.772 in
Grip Length 0.571 in
Head Diameter 1.102 in
Head Height 0.63 in
Housing Height 0.728 in
Cam Material Stainless Steel
Finish Natural
Handle Type Driver Tool Operated
Latch Material Stainless Steel
Mounting Orientation Universal

Recommended Products

Tapered Cap - Outside Diameter Range 54.8 - 59.8 mm | 2....
Tapered Cap - Outside Diameter Range 54.8 - 59.8 mm | 2.156 - 2.35...
Tapered Cap - Outside Diameter Range 54.8 - 59.8 mm | 2.156 - 2.355 in ; Inside Diameter Range 5...
Square Glide - Head Shape - Square Material - LDPE ; Co...
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Tapered Cap - Outside Diameter Range 45.9 - 49.7 mm | 1....
Tapered Cap - Outside Diameter Range 45.9 - 49.7 mm | 1.806 - 1.95...
Tapered Cap - Outside Diameter Range 45.9 - 49.7 mm | 1.806 - 1.958 in ; Inside Diameter Range 4...
Tapered Cap - Outside Diameter Range 13.5 - 15.7 mm | 0....
Tapered Cap - Outside Diameter Range 13.5 - 15.7 mm | 0.531 - 0.62...
Tapered Cap - Outside Diameter Range 13.5 - 15.7 mm | 0.531 - 0.620 in ; Inside Diameter Range 1...
Tapered Cap - Outside Diameter Range 36.8 - 40.6 mm | 1....
Tapered Cap - Outside Diameter Range 36.8 - 40.6 mm | 1.450 - 1.60...
Tapered Cap - Outside Diameter Range 36.8 - 40.6 mm | 1.450 - 1.600 in ; Inside Diameter Range 3...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes ...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 1-5/16-1...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 1-5/16-12 ; Compatible Tube Size - 25....
Threaded Protection Plug - 0.750 in ; 1-11-1/2 ; HDPE ; ...
Threaded Protection Plug - 0.750 in ; 1-11-1/2 ; HDPE ; Blue
Threaded Protection Plug - 0.750 in ; 1-11-1/2 ; HDPE ; Blue
Tapered Cap - Outside Diameter Range 10.7 - 12.3 mm | 0....
Tapered Cap - Outside Diameter Range 10.7 - 12.3 mm | 0.420 - 0.48...
Tapered Cap - Outside Diameter Range 10.7 - 12.3 mm | 0.420 - 0.485 in ; Inside Diameter Range 9...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 4 ; Class Pressure Rat...
Tapered Cap - Outside Diameter Range 11.4 - 13 mm | 0.44...
Tapered Cap - Outside Diameter Range 11.4 - 13 mm | 0.447 - 0.512 ...
Tapered Cap - Outside Diameter Range 11.4 - 13 mm | 0.447 - 0.512 in ; Inside Diameter Range 9.8...