Key Latch;Cam Length - 45.0 mm | 1.772 in Key Type - Special Driver Tool Latch Material - Stainless Steel

Item code: 4604034 20 In stock

Special Driver Tool Cylinder Locking Quarter Turn Latch has a Natural finish and is made from offering a maximum grip.

Specifications

Specifications

Imperial
Metric
Cam Length 1.772 in
Grip Length 0.965 in
Head Diameter 1.102 in
Head Height 0.63 in
Housing Height 0.728 in
See all specs and customize

Pricing and options

Standard pack: 1

Order in multiple of 1

SKU price information
Quantity Unit price
1 - 4 $95.49
5 + $81.93

Total price:

$95.49

1 x $95.49

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Cam Length 1.772 in
Grip Length 0.965 in
Head Diameter 1.102 in
Head Height 0.63 in
Housing Height 0.728 in
Cam Material Stainless Steel
Finish Natural
Handle Type Driver Tool Operated
Latch Material Stainless Steel
Mounting Orientation Universal