Menu Search

Cylinder Locking Quarter Turn Latches

In stock

Cylinder Locking Quarter Turn Latches are IP65 rated and are made from a Black Powder Coated Die-Cast Zinc. They offer a 6mm compression. When the key is turned 90 degrees the cam turns to the locking position. When the key is turned 180 degrees the cam moves to the fixing position. The latch provides both good compression and good noise isolation with different head style and grip range options available

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Item Code Price range Availability Handle Type Housing Height Latch Material Key Type Buy
063113261
$15.74 - $18.32 In production
Key Operated
0.787 in
Die Cast Zinc Alloy
Keyed To Differ
063113233
$15.74 - $18.32 In production
Key Operated
0.787 in
Die Cast Zinc Alloy
Keyed To Differ
075002
$7.52 - $8.45 277 In stock
Driver Tool Operated
0.945 in
Steel Body, Nylon Cover
Allen Key
063123237
$15.74 - $18.32 In production
Key Operated
0.787 in
Die Cast Zinc Alloy
Keyed To Differ
063123230
$15.74 - $18.32 In production
Key Operated
0.787 in
Die Cast Zinc Alloy
Keyed To Differ
063110433
$18.96 - $22.01 In production
Key Operated
0.787 in
Die Cast Zinc Alloy
Master Key
063120461
$18.96 - $22.01 In production
Key Operated
0.787 in
Die Cast Zinc Alloy
Master Key
063110437
$18.96 - $22.01 In production
Key Operated
0.787 in
Die Cast Zinc Alloy
Master Key
063110439
$18.96 - $22.01 In production
Key Operated
0.787 in
Die Cast Zinc Alloy
Master Key
063110434
$18.96 - $22.01 In production
Key Operated
0.787 in
Die Cast Zinc Alloy
Master Key
063120434
$18.96 - $22.01 In production
Key Operated
0.787 in
Die Cast Zinc Alloy
Master Key
063120433
$18.96 - $22.01 In production
Key Operated
0.787 in
Die Cast Zinc Alloy
Master Key
063113237
$15.74 - $18.32 In production
Key Operated
0.787 in
Die Cast Zinc Alloy
Keyed To Differ
063123261
$15.74 - $18.32 In production
Key Operated
0.787 in
Die Cast Zinc Alloy
Keyed To Differ
075001
$7.52 - $8.45 200 In stock
Driver Tool Operated
0.945 in
Steel Body, Nylon Cover
Allen Key
56020201500
$5.81 - $6.54 348 In stock
Driver Tool Operated
0.728 in
Nylon
5.0 mm Double Bit
56020203834
$5.96 - $6.96 In production
Driver Tool Operated
0.728 in
Nylon
8.0 mm Triangle
56020202800
$5.81 - $6.54 In production
Driver Tool Operated
0.728 in
Nylon
8.0 mm Square
063120437
$18.96 - $22.01 In production
Key Operated
0.787 in
Die Cast Zinc Alloy
Master Key
4604034
$81.93 - $95.49 In production
Driver Tool Operated
0.728 in
Stainless Steel
  • of 2
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Keyed To Differ ; Latch Material - Die Cast Zinc Alloy

063113261

Price Range
$18.32 - $15.74

Stock Levels
In production
Attributes
  • Cam Length
    1.772 in
  • Housing Height
    0.787 in
  • Cam Material
    Steel Zinc Plated
  • Colour
    Silver
  • Finish
    Chrome Plated
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Keyed To Differ ; Latch Material - Die Cast Zinc Alloy

063113233

Price Range
$18.32 - $15.74

Stock Levels
In production
Attributes
  • Cam Length
    1.772 in
  • Housing Height
    0.787 in
  • Cam Material
    Steel Zinc Plated
  • Colour
    Silver
  • Finish
    Chrome Plated
Key Latch - Cam Length - 44.0 mm | 1.732 in ; Key Type - Allen Key ; Latch Material - Steel Body, Nylon Cover

075002

Price Range
$8.45 - $7.52

Stock Levels
277 In stock
Attributes
  • Cam Length
    1.732 in
  • Housing Height
    0.945 in
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    No Finish
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Keyed To Differ ; Latch Material - Die Cast Zinc Alloy

063123237

Price Range
$18.32 - $15.74

Stock Levels
In production
Attributes
  • Cam Length
    1.772 in
  • Housing Height
    0.787 in
  • Cam Material
    Steel Zinc Plated
  • Colour
    Black
  • Finish
    Black Powder Coated
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Keyed To Differ ; Latch Material - Die Cast Zinc Alloy

063123230

Price Range
$18.32 - $15.74

Stock Levels
In production
Attributes
  • Cam Length
    1.772 in
  • Housing Height
    0.787 in
  • Cam Material
    Steel Zinc Plated
  • Colour
    Black
  • Finish
    Black Powder Coated
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Master Key ; Latch Material - Die Cast Zinc Alloy

063110433

Price Range
$22.01 - $18.96

Stock Levels
In production
Attributes
  • Cam Length
    1.772 in
  • Housing Height
    0.787 in
  • Cam Material
    Steel Zinc Plated
  • Colour
    Silver
  • Finish
    Chrome Plated
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Master Key ; Latch Material - Die Cast Zinc Alloy

063120461

Price Range
$22.01 - $18.96

Stock Levels
In production
Attributes
  • Cam Length
    1.772 in
  • Housing Height
    0.787 in
  • Cam Material
    Steel Zinc Plated
  • Colour
    Black
  • Finish
    Black Powder Coated
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Master Key ; Latch Material - Die Cast Zinc Alloy

063110437

Price Range
$22.01 - $18.96

Stock Levels
In production
Attributes
  • Cam Length
    1.772 in
  • Housing Height
    0.787 in
  • Cam Material
    Steel Zinc Plated
  • Colour
    Silver
  • Finish
    Chrome Plated
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Master Key ; Latch Material - Die Cast Zinc Alloy

063110439

Price Range
$22.01 - $18.96

Stock Levels
In production
Attributes
  • Cam Length
    1.772 in
  • Housing Height
    0.787 in
  • Cam Material
    Steel Zinc Plated
  • Colour
    Silver
  • Finish
    Chrome Plated
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Master Key ; Latch Material - Die Cast Zinc Alloy

063110434

Price Range
$22.01 - $18.96

Stock Levels
In production
Attributes
  • Cam Length
    1.772 in
  • Housing Height
    0.787 in
  • Cam Material
    Steel Zinc Plated
  • Colour
    Silver
  • Finish
    Chrome Plated
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Master Key ; Latch Material - Die Cast Zinc Alloy

063120434

Price Range
$22.01 - $18.96

Stock Levels
In production
Attributes
  • Cam Length
    1.772 in
  • Housing Height
    0.787 in
  • Cam Material
    Steel Zinc Plated
  • Colour
    Black
  • Finish
    Black Powder Coated
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Master Key ; Latch Material - Die Cast Zinc Alloy

063120433

Price Range
$22.01 - $18.96

Stock Levels
In production
Attributes
  • Cam Length
    1.772 in
  • Housing Height
    0.787 in
  • Cam Material
    Steel Zinc Plated
  • Colour
    Black
  • Finish
    Black Powder Coated
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Keyed To Differ ; Latch Material - Die Cast Zinc Alloy

063113237

Price Range
$18.32 - $15.74

Stock Levels
In production
Attributes
  • Cam Length
    1.772 in
  • Housing Height
    0.787 in
  • Cam Material
    Steel Zinc Plated
  • Colour
    Silver
  • Finish
    Chrome Plated
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Keyed To Differ ; Latch Material - Die Cast Zinc Alloy

063123261

Price Range
$18.32 - $15.74

Stock Levels
In production
Attributes
  • Cam Length
    1.772 in
  • Housing Height
    0.787 in
  • Cam Material
    Steel Zinc Plated
  • Colour
    Black
  • Finish
    Black Powder Coated
Key Latch - Cam Length - 44.0 mm | 1.732 in ; Key Type - Allen Key ; Latch Material - Steel Body, Nylon Cover

075001

Price Range
$8.45 - $7.52

Stock Levels
200 In stock
Attributes
  • Cam Length
    1.732 in
  • Housing Height
    0.945 in
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    No Finish
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - 5.0 mm Double Bit ; Latch Material - Nylon

56020201500

Price Range
$6.54 - $5.81

Stock Levels
348 In stock
Attributes
  • Cam Length
    1.772 in
  • Housing Height
    0.728 in
  • Cam Material
    Nylon
  • Colour
    Black
  • Finish
    Natural
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - 8.0 mm Triangle ; Latch Material - Nylon

56020203834

Price Range
$6.96 - $5.96

Stock Levels
In production
Attributes
  • Cam Length
    1.772 in
  • Compatible Door Thickness Range
    2.0 mm
  • Grip Length
    0.965 in
  • Head Diameter
    1.102 in
  • Head Height
    0.197 in
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - 8.0 mm Square ; Latch Material - Nylon

56020202800

Price Range
$6.54 - $5.81

Stock Levels
In production
Attributes
  • Cam Length
    1.772 in
  • Housing Height
    0.728 in
  • Cam Material
    Nylon
  • Colour
    Black
  • Finish
    Natural
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Master Key ; Latch Material - Die Cast Zinc Alloy

063120437

Price Range
$22.01 - $18.96

Stock Levels
In production
Attributes
  • Cam Length
    1.772 in
  • Housing Height
    0.787 in
  • Cam Material
    Steel Zinc Plated
  • Colour
    Black
  • Finish
    Black Powder Coated
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Special Driver Tool ; Latch Material - Stainless Steel

4604034

Price Range
$95.49 - $81.93

Stock Levels
In production
Attributes
  • Cam Length
    1.772 in
  • Grip Length
    0.965 in
  • Head Diameter
    1.102 in
  • Head Height
    0.63 in
  • Housing Height
    0.728 in