Cylinder Locking Cam Latches

Item code: 05030651 In production

05030651E Replaces Item No.(s): Essentra 491521

Specifications

Specifications

Imperial
Metric
Housing Height 0.65 in
Finish Chrome Plated
Handle Type Key Opperated
Includes Two keys supplied with each latch
Key Type Keyed Alike
See all specs and customize

Pricing and options

Standard pack: 1

Order in multiple of 1

SKU price information
Quantity Unit price
1 - 24 $13.19
25 + $11.4

Total price:

$13.19

1 x $13.19

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Housing Height 0.65 in
Finish Chrome Plated
Handle Type Key Opperated
Includes Two keys supplied with each latch
Key Type Keyed Alike
Latch Style Cam Latch
Mounting Orientation Universal

Useful Information