Key Latch Housing Height - 16.5 mm | 0.65 in Key Type:Keyed Alike Cam Length - 45.0 mm | 1.772 in Finish - Chrome Plated

Item code: 05030630 In production

05010530E Replaces Item No.(s): Essentra 491520

Specifications

Specifications

Imperial
Metric
Housing Height 0.65 in
Finish Chrome Plated
Handle Type Key Operated
Includes Two keys supplied with each latch
Key Type Keyed Alike
See all specs and customize

Pricing and options

Standard pack: 1

Order in multiple of 1

SKU price information
Quantity Unit price
1 - 24 $13.19
25 + $11.4

Total price:

$13.19

1 x $13.19

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Housing Height 0.65 in
Finish Chrome Plated
Handle Type Key Operated
Includes Two keys supplied with each latch
Key Type Keyed Alike
Latch Style Cam Latch
Mounting Orientation Universal