Key Latch - Housing Height - 16.5 mm | 0.65 in ; Key Type:Keyed To Differ ; Cam Length - 45.0 mm | 1.772 in ; Finish - Chrome Plated

Item code: 05010221

97 In stock
Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side. These latches come with standard key locking technology and come Zinc Alloy with Chrome Plated finish. Replaces Item No.(s): Essentra 491524
Specifications

Specifications

Imperial
Metric
Housing Height 0.65 in
Finish Chrome Plated
Handle Type Key Opperated
Includes Two keys supplied with each latch
Key Type Keyed To Differ
See all specs and customize
Print page

Pricing and options

Standard pack: 1

Order in multiple of 1

Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Housing Height 0.65 in
Finish Chrome Plated
Handle Type Key Opperated
Includes Two keys supplied with each latch
Key Type Keyed To Differ
Latch Style Cam Latch
Mounting Orientation Universal

Recommended Products

Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4...
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in I...
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in Inside Height - 47.5 mm | 1.870...
Tapered Cap - Outside Diameter Range 60.8 - 66.2 mm | 2....
Tapered Cap - Outside Diameter Range 60.8 - 66.2 mm | 2.395 - 2.60...
Tapered Cap - Outside Diameter Range 60.8 - 66.2 mm | 2.395 - 2.605 in ; Inside Diameter Range 5...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 3/4 ; Class Pressure R...
Tapered Cap - Outside Diameter Range 46.9 - 51.3 mm | 1....
Tapered Cap - Outside Diameter Range 46.9 - 51.3 mm | 1.846 - 2.02...
Tapered Cap - Outside Diameter Range 46.9 - 51.3 mm | 1.846 - 2.020 in ; Inside Diameter Range 4...
Standard Sizes Pipe Cap - Inside Diameter - 457.2 mm | 1...
Standard Sizes Pipe Cap - Inside Diameter - 457.2 mm | 18.000 in ...
Standard Sizes Pipe Cap - Inside Diameter - 457.2 mm | 18.000 in Inside Height - 85.7 mm | 3.37...
Studded Full Face Flange Protector - ; Class Pressure R...
Studded Full Face Flange Protector - ; Class Pressure Rating (All...
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61
Standard Sizes Pipe Cap - Inside Diameter - 271.3 mm | 1...
Standard Sizes Pipe Cap - Inside Diameter - 271.3 mm | 10.680 in ...
Standard Sizes Pipe Cap - Inside Diameter - 271.3 mm | 10.680 in Inside Height - 61.2 mm | 2.41...
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 1...
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 14.000 in ...
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 14.000 in Inside Height - 76.2 mm | 3.00...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 1-1/2 ; Class Pressure...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 3 ; Class Pressure Rat...