Compression Latches w/Wing Knob

Item code: 3403120759

In production
3403120759E Replaces Item No.(s): Essentra 498371
Print page
Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Grip Range 0.945 in
Head Height 0.984 in
Housing Height 1.26 in
Maximum Compression 0.236 in
Maximum Grip 0.945 in
Maximum Panel Thickness 0.709 in
Overall Handle Width 2.205 in
Panel Thickness Range 0.709 in

Recommended Products

Tapered Cap - Outside Diameter Range 31.1 - 34.4 mm | 1....
Tapered Cap - Outside Diameter Range 31.1 - 34.4 mm | 1.225 - 1.35...
Tapered Cap - Outside Diameter Range 31.1 - 34.4 mm | 1.225 - 1.355 in ; Inside Diameter Range 2...
Tapered Cap - Outside Diameter Range 10.7 - 12.3 mm | 0....
Tapered Cap - Outside Diameter Range 10.7 - 12.3 mm | 0.420 - 0.48...
Tapered Cap - Outside Diameter Range 10.7 - 12.3 mm | 0.420 - 0.485 in ; Inside Diameter Range 9...
Tapered Cap - Outside Diameter Range 13.5 - 15.7 mm | 0....
Tapered Cap - Outside Diameter Range 13.5 - 15.7 mm | 0.531 - 0.62...
Tapered Cap - Outside Diameter Range 13.5 - 15.7 mm | 0.531 - 0.620 in ; Inside Diameter Range 1...
Tapered Cap - Outside Diameter Range 18.4 - 21 mm | 0.72...
Tapered Cap - Outside Diameter Range 18.4 - 21 mm | 0.725 - 0.825 ...
Tapered Cap - Outside Diameter Range 18.4 - 21 mm | 0.725 - 0.825 in ; Inside Diameter Range 16....
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 6 ; Class Pressure Rat...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 2 ; Class Pressure Rat...
Bolt Hole Flange Protector - ANSI 16 inch pipe size Bolt...
Bolt Hole Flange Protector - ANSI 16 inch pipe size Bolt Circle Di...
Bolt Hole Flange Protector - ANSI 16 inch pipe size Bolt Circle Diameter 539.8 mm | 21.250 in ; PP
Standard Sizes Pipe Cap - Inside Diameter - 72.6 mm | 2....
Standard Sizes Pipe Cap - Inside Diameter - 72.6 mm | 2.860 in In...
Standard Sizes Pipe Cap - Inside Diameter - 72.6 mm | 2.860 in Inside Height - 40.1 mm | 1.580 ...
Tapered Cap - Outside Diameter Range 39.6 - 42.5 mm | 1....
Tapered Cap - Outside Diameter Range 39.6 - 42.5 mm | 1.560 - 1.67...
Tapered Cap - Outside Diameter Range 39.6 - 42.5 mm | 1.560 - 1.673 in ; Inside Diameter Range 3...
Tapered Cap - Outside Diameter Range 8.4 - 10.1 mm | 0.3...
Tapered Cap - Outside Diameter Range 8.4 - 10.1 mm | 0.330 - .398 ...
Tapered Cap - Outside Diameter Range 8.4 - 10.1 mm | 0.330 - .398 in ; Inside Diameter Range 7 -...