Compression Cam Latch - Maximum Grip - 28.0 mm | 1.102 in ; Key Type:Key (CH751) ; Mounting Orientation:Universal

Item code: 3403120738

In production
These adjustable compression latches come with a Wing Knob design. The added compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions. These Compression Latches offer a driver key cylinder and come in zinc alloy with a Black Powder Coated finish. Replaces Item No.(s): Essentra 498372
Print page
Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Grip Range 1.102 in
Head Height 0.984 in
Housing Height 1.26 in
Maximum Compression 0.236 in
Maximum Grip 1.102 in
Maximum Panel Thickness 0.709 in
Overall Handle Width 2.205 in
Panel Thickness Range 0.709 in

Recommended Products

Standard Sizes Pipe Cap - Inside Diameter - 32.8 mm | 1....
Standard Sizes Pipe Cap - Inside Diameter - 32.8 mm | 1.290 in In...
Standard Sizes Pipe Cap - Inside Diameter - 32.8 mm | 1.290 in Inside Height - 22.3 mm | 0.877 ...
Standard Sizes Pipe Cap - Inside Diameter - 457.2 mm | 1...
Standard Sizes Pipe Cap - Inside Diameter - 457.2 mm | 18.000 in ...
Standard Sizes Pipe Cap - Inside Diameter - 457.2 mm | 18.000 in Inside Height - 85.7 mm | 3.37...
Tapered Cap - Outside Diameter Range 39.6 - 42.5 mm | 1....
Tapered Cap - Outside Diameter Range 39.6 - 42.5 mm | 1.560 - 1.67...
Tapered Cap - Outside Diameter Range 39.6 - 42.5 mm | 1.560 - 1.673 in ; Inside Diameter Range 3...
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4...
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in I...
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in Inside Height - 47.5 mm | 1.870...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 3 ; Class Pressure Rat...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 2-1/2 ; Class Pressure...
Square Glide - Head Shape - Square Material - LDPE ; Co...
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Tapered Cap - Outside Diameter Range 12.4 - 13.9 mm | 0....
Tapered Cap - Outside Diameter Range 12.4 - 13.9 mm | 0.490 - 0.54...
Tapered Cap - Outside Diameter Range 12.4 - 13.9 mm | 0.490 - 0.547 in ; Inside Diameter Range 1...
Rectangular Glide - 2.000 in; 1.000 in; Polished ; LDPE
Rectangular Glide - 2.000 in; 1.000 in; Polished ; LDPE
Rectangular Glide - 2.000 in; 1.000 in; Polished ; LDPE
Tapered Cap - Outside Diameter Range 21.7 - 24.7 mm | 0....
Tapered Cap - Outside Diameter Range 21.7 - 24.7 mm | 0.856 - 0.97...
Tapered Cap - Outside Diameter Range 21.7 - 24.7 mm | 0.856 - 0.973 in ; Inside Diameter Range 1...