Compression Cam Latch - Maximum Grip - 20.0 mm | 0.787 in ; Key Type:No Key ; Mounting Orientation:Universal

Item code: 3403120061

25 In stock
These adjustable compression latches come with a Wing Knob design. The added compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions. Compression Latches are a keyless version and come in zinc alloy with a Black Powder Coated finish. Replaces Item No.(s): Essentra 498383
Specifications

Specifications

Imperial
Metric
Grip Range 0.787 in
Head Height 0.984 in
Housing Height 1.26 in
Maximum Compression 0.236 in
Maximum Grip 0.787 in
See all specs and customize
Print page

Pricing and options

Standard pack: 1

Order in multiple of 1

Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Grip Range 0.787 in
Head Height 0.984 in
Housing Height 1.26 in
Maximum Compression 0.236 in
Maximum Grip 0.787 in
Maximum Panel Thickness 0.709 in
Overall Handle Width 2.205 in
Panel Thickness Range 0.709 in

Recommended Products

Standard Sizes Pipe Cap - Inside Diameter - 457.2 mm | 1...
Standard Sizes Pipe Cap - Inside Diameter - 457.2 mm | 18.000 in ...
Standard Sizes Pipe Cap - Inside Diameter - 457.2 mm | 18.000 in Inside Height - 85.7 mm | 3.37...
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4...
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in I...
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in Inside Height - 47.5 mm | 1.870...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 1-1/2 ; Class Pressure...
Tapered Cap - Outside Diameter Range 36.8 - 40.6 mm | 1....
Tapered Cap - Outside Diameter Range 36.8 - 40.6 mm | 1.450 - 1.60...
Tapered Cap - Outside Diameter Range 36.8 - 40.6 mm | 1.450 - 1.600 in ; Inside Diameter Range 3...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 3/4 ; Class Pressure R...
Tapered Cap - Outside Diameter Range 46.9 - 51.3 mm | 1....
Tapered Cap - Outside Diameter Range 46.9 - 51.3 mm | 1.846 - 2.02...
Tapered Cap - Outside Diameter Range 46.9 - 51.3 mm | 1.846 - 2.020 in ; Inside Diameter Range 4...
Rectangular Glide - 2.000 in; 1.000 in; Polished ; LDPE
Rectangular Glide - 2.000 in; 1.000 in; Polished ; LDPE
Rectangular Glide - 2.000 in; 1.000 in; Polished ; LDPE
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 1 ; Class Pressure Rat...
Bolt Hole Flange Protector - ANSI 16 inch pipe size Bolt...
Bolt Hole Flange Protector - ANSI 16 inch pipe size Bolt Circle Di...
Bolt Hole Flange Protector - ANSI 16 inch pipe size Bolt Circle Diameter 539.8 mm | 21.250 in ; PP
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 4 ; Class Pressure Rat...