Compression Cam Latch - Maximum Grip - 22.0 mm | 0.866 in ; Key Type:Key (CH751) ; Mounting Orientation:Universal

Item code: 3401120760

25 In stock
These adjustable compression latches come with a Wing Knob design. The added compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions. These Compression Latches offer a driver key cylinder and come in zinc alloy with a Black Powder Coated finish. Replaces Item No.(s): Essentra 498363
Print page
Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Grip Range 0.866 in
Head Height 0.984 in
Housing Height 1.26 in
Maximum Compression 0.236 in
Maximum Grip 0.866 in
Maximum Panel Thickness 0.709 in
Overall Handle Width 2.205 in
Panel Thickness Range 0.709 in

Recommended Products

Tapered Cap - Outside Diameter Range 48.3 - 53 mm | 1.90...
Tapered Cap - Outside Diameter Range 48.3 - 53 mm | 1.902 - 2.085 ...
Tapered Cap - Outside Diameter Range 48.3 - 53 mm | 1.902 - 2.085 in ; Inside Diameter Range 46....
37deg JIC Flared Fitting Plug - Compatible Thread Sizes ...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 7/16-20 ...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 7/16-20 ; Compatible Tube Size - 6.4 m...
Standard Sizes Pipe Cap - Inside Diameter - 406.4 mm | 1...
Standard Sizes Pipe Cap - Inside Diameter - 406.4 mm | 16.000 in ...
Standard Sizes Pipe Cap - Inside Diameter - 406.4 mm | 16.000 in Inside Height - 79.4 mm | 3.12...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 12 ; Class Pressure Ra...
Studded Full Face Flange Protector - ; Class Pressure R...
Studded Full Face Flange Protector - ; Class Pressure Rating (All...
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61
Standard Sizes Pipe Cap - Inside Diameter - 762 mm | 30....
Standard Sizes Pipe Cap - Inside Diameter - 762 mm | 30.000 in In...
Standard Sizes Pipe Cap - Inside Diameter - 762 mm | 30.000 in Inside Height - 117.5 mm | 4.625...
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.6...
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.630 in Ins...
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.630 in Inside Height - 54.6 mm | 2.150 i...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes ...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 1-5/16-1...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 1-5/16-12 ; Compatible Tube Size - 25....
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 2 ; Class Pressure Rat...
Tapered Cap - Outside Diameter Range 24.5 - 27.8 mm | 0....
Tapered Cap - Outside Diameter Range 24.5 - 27.8 mm | 0.966 - 1.09...
Tapered Cap - Outside Diameter Range 24.5 - 27.8 mm | 0.966 - 1.096 in ; Inside Diameter Range 2...