Compression Cam Latch - Maximum Grip - 28.0 mm | 1.102 in ; Key Type:No Key ; Mounting Orientation:Universal

Item code: 3401120038

In production
These adjustable compression latches come with a Wing Knob design. The added compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions. Compression Latches are a keyless version and come in zinc alloy with a Black Powder Coated finish. Replaces Item No.(s): Essentra 498379
Specifications

Specifications

Imperial
Metric
Grip Range 1.102 in
Head Height 0.984 in
Housing Height 1.26 in
Maximum Compression 0.236 in
Maximum Grip 1.102 in
See all specs and customize
Print page

Pricing and options

Standard pack: 1

Order in multiple of 1

Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Grip Range 1.102 in
Head Height 0.984 in
Housing Height 1.26 in
Maximum Compression 0.236 in
Maximum Grip 1.102 in
Maximum Panel Thickness 0.709 in
Overall Handle Width 2.205 in
Panel Thickness Range 0.709 in

Recommended Products

Tapered Cap - Outside Diameter Range 44.1 - 47.5 mm | 1....
Tapered Cap - Outside Diameter Range 44.1 - 47.5 mm | 1.735 - 1.87...
Tapered Cap - Outside Diameter Range 44.1 - 47.5 mm | 1.735 - 1.870 in ; Inside Diameter Range 4...
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 1...
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 14.000 in ...
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 14.000 in Inside Height - 76.2 mm | 3.00...
Tapered Cap - Outside Diameter Range 29.6 - 32.8 mm | 1....
Tapered Cap - Outside Diameter Range 29.6 - 32.8 mm | 1.165 - 1.29...
Tapered Cap - Outside Diameter Range 29.6 - 32.8 mm | 1.165 - 1.292 in ; Inside Diameter Range 2...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes ...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 1-1/16-1...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 1-1/16-12 ; Compatible Tube Size - 19....
Standard Sizes Pipe Cap - Inside Diameter - 60.4 mm | 2....
Standard Sizes Pipe Cap - Inside Diameter - 60.4 mm | 2.378 in In...
Standard Sizes Pipe Cap - Inside Diameter - 60.4 mm | 2.378 in Inside Height - 27.4 mm | 1.080 ...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 2 ; Class Pressure Rat...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 3/4 ; Class Pressure R...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 10 ; Class Pressure Ra...
Tapered Cap - Outside Diameter Range 11.4 - 13 mm | 0.44...
Tapered Cap - Outside Diameter Range 11.4 - 13 mm | 0.447 - 0.512 ...
Tapered Cap - Outside Diameter Range 11.4 - 13 mm | 0.447 - 0.512 in ; Inside Diameter Range 9.8...
Tapered Cap - Outside Diameter Range 20.8 - 23.6 mm | 0....
Tapered Cap - Outside Diameter Range 20.8 - 23.6 mm | 0.820 - 0.93...
Tapered Cap - Outside Diameter Range 20.8 - 23.6 mm | 0.820 - 0.931 in ; Inside Diameter Range 1...