Compression Cam Latch - Maximum Grip - 38.0 mm | 1.496 in ; Key Type:No Key ; Mounting Orientation:Universal

Item code: 3401120034

19 In stock
These adjustable compression latches come with a Wing Knob design. The added compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions. Compression Latches are a keyless version and come in zinc alloy with a Black Powder Coated finish. Replaces Item No.(s): Essentra 498382
Specifications

Specifications

Imperial
Metric
Grip Range 1.496 in
Head Height 0.984 in
Housing Height 1.26 in
Maximum Compression 0.236 in
Maximum Grip 1.496 in
See all specs and customize
Print page

Pricing and options

Standard pack: 1

Order in multiple of 1

Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Grip Range 1.496 in
Head Height 0.984 in
Housing Height 1.26 in
Maximum Compression 0.236 in
Maximum Grip 1.496 in
Maximum Panel Thickness 0.709 in
Overall Handle Width 2.205 in
Panel Thickness Range 0.709 in

Recommended Products

Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 3 ; Class Pressure Rat...
Tapered Cap - Outside Diameter Range 8.4 - 10.1 mm | 0.3...
Tapered Cap - Outside Diameter Range 8.4 - 10.1 mm | 0.330 - .398 ...
Tapered Cap - Outside Diameter Range 8.4 - 10.1 mm | 0.330 - .398 in ; Inside Diameter Range 7 -...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 1/2 ; Class Pressure R...
Standard Sizes Pipe Cap - Inside Diameter - 26.5 mm | 1....
Standard Sizes Pipe Cap - Inside Diameter - 26.5 mm | 1.045 in In...
Standard Sizes Pipe Cap - Inside Diameter - 26.5 mm | 1.045 in Inside Height - 19.1 mm | 0.750 ...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 10 ; Class Pressure Ra...
Tapered Cap - Outside Diameter Range 20.4 - 23.1 mm | 0....
Tapered Cap - Outside Diameter Range 20.4 - 23.1 mm | 0.802 - 0.91...
Tapered Cap - Outside Diameter Range 20.4 - 23.1 mm | 0.802 - 0.910 in ; Inside Diameter Range 1...
Threaded Protection Plug - 0.562 in ; 1/2-14 ; HDPE ; Blue
Threaded Protection Plug - 0.562 in ; 1/2-14 ; HDPE ; Blue
Threaded Protection Plug - 0.562 in ; 1/2-14 ; HDPE ; Blue
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 4 ; Class Pressure Rat...
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4...
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in I...
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in Inside Height - 47.5 mm | 1.870...
Tapered Cap - Outside Diameter Range 40.8 - 44.5 mm | 1....
Tapered Cap - Outside Diameter Range 40.8 - 44.5 mm | 1.606 - 1.75...
Tapered Cap - Outside Diameter Range 40.8 - 44.5 mm | 1.606 - 1.750 in ; Inside Diameter Range 3...