Swing Handle - Handle Length - 110.0 mm | 4.331 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Nylon ; Handle Type - Swinghandle Key Operated

Item code: 3082023234

In production
Mini Swing handles are designed to accommodate most panels and doors but especially larger size version as they are ideal for multipoint locking . These Swing handles also eliminate the need for additional hardware as they come with an integrated handle for hand operations. These are standard key operated latches and come Replaces Item No.(s): Essentra 493409
Print page
Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Handle Length 4.331 in
Handle Width 35.0 mm
Head Height 0.472 in
Housing Height 0.728 in
Colour Black
Finish Black Polyamide
Handle Type Swinghandle Key Operated
Key Type Keyed To Differ
Latch Material Nylon
Latch Style Swinghandle Latch
Mounting Orientation Universal

Recommended Products

Tapered Cap - Outside Diameter Range 99.4 - 103.4 mm | 3...
Tapered Cap - Outside Diameter Range 99.4 - 103.4 mm | 3.915 - 4.0...
Tapered Cap - Outside Diameter Range 99.4 - 103.4 mm | 3.915 - 4.070 in ; Inside Diameter Range ...
Tapered Cap - Outside Diameter Range 12.7 - 14.4 mm | 0....
Tapered Cap - Outside Diameter Range 12.7 - 14.4 mm | 0.500 - 0.56...
Tapered Cap - Outside Diameter Range 12.7 - 14.4 mm | 0.500 - 0.568 in ; Inside Diameter Range 1...
Tapered Cap - Outside Diameter Range 18.4 - 21 mm | 0.72...
Tapered Cap - Outside Diameter Range 18.4 - 21 mm | 0.725 - 0.825 ...
Tapered Cap - Outside Diameter Range 18.4 - 21 mm | 0.725 - 0.825 in ; Inside Diameter Range 16....
Square Glide - Head Shape - Square Material - LDPE ; Co...
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 10 ; Class Pressure Ra...
Tapered Cap - Outside Diameter Range 20.4 - 23.1 mm | 0....
Tapered Cap - Outside Diameter Range 20.4 - 23.1 mm | 0.802 - 0.91...
Tapered Cap - Outside Diameter Range 20.4 - 23.1 mm | 0.802 - 0.910 in ; Inside Diameter Range 1...
Standard Sizes Pipe Cap - Inside Diameter - 406.4 mm | 1...
Standard Sizes Pipe Cap - Inside Diameter - 406.4 mm | 16.000 in ...
Standard Sizes Pipe Cap - Inside Diameter - 406.4 mm | 16.000 in Inside Height - 79.4 mm | 3.12...
Tapered Cap - Outside Diameter Range 8.4 - 10.1 mm | 0.3...
Tapered Cap - Outside Diameter Range 8.4 - 10.1 mm | 0.330 - .398 ...
Tapered Cap - Outside Diameter Range 8.4 - 10.1 mm | 0.330 - .398 in ; Inside Diameter Range 7 -...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 1-1/2 ; Class Pressure...
Tapered Cap - Outside Diameter Range 48.3 - 53 mm | 1.90...
Tapered Cap - Outside Diameter Range 48.3 - 53 mm | 1.902 - 2.085 ...
Tapered Cap - Outside Diameter Range 48.3 - 53 mm | 1.902 - 2.085 in ; Inside Diameter Range 46....