Swing Handle - Handle Length - 110.0 mm | 4.331 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Die Cast Zinc Alloy ; Handle Type - Swinghandle Key Operated

Item code: 3081223236

In production
Mini Swing handles are designed to accommodate most panels and doors but especially larger size version as they are ideal for multipoint locking . These Swing handles also eliminate the need for additional hardware as they come with an integrated handle for hand operations. These are standard key operated latches and come Replaces Item No.(s): Essentra 493407
Specifications

Specifications

Imperial
Metric
Handle Length 4.331 in
Handle Width 35.0 mm
Head Height 0.472 in
Housing Height 0.728 in
Colour Black
See all specs and customize
Print page

Pricing and options

Standard pack: 1

Order in multiple of 1

Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Handle Length 4.331 in
Handle Width 35.0 mm
Head Height 0.472 in
Housing Height 0.728 in
Colour Black
Finish Black Powder Coated
Handle Type Swinghandle Key Operated
Key Type Keyed To Differ
Latch Material Die Cast Zinc Alloy
Latch Style Swinghandle Latch
Mounting Orientation Universal

Recommended Products

Standard Sizes Pipe Cap - Inside Diameter - 609.6 mm | 2...
Standard Sizes Pipe Cap - Inside Diameter - 609.6 mm | 24.000 in ...
Standard Sizes Pipe Cap - Inside Diameter - 609.6 mm | 24.000 in Inside Height - 76.1 mm | 2.99...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 3/4 ; Class Pressure R...
Tapered Cap - Outside Diameter Range 21.7 - 24.7 mm | 0....
Tapered Cap - Outside Diameter Range 21.7 - 24.7 mm | 0.856 - 0.97...
Tapered Cap - Outside Diameter Range 21.7 - 24.7 mm | 0.856 - 0.973 in ; Inside Diameter Range 1...
Tapered Cap - Outside Diameter Range 20.8 - 23.6 mm | 0....
Tapered Cap - Outside Diameter Range 20.8 - 23.6 mm | 0.820 - 0.93...
Tapered Cap - Outside Diameter Range 20.8 - 23.6 mm | 0.820 - 0.931 in ; Inside Diameter Range 1...
Tapered Cap - Outside Diameter Range 12.7 - 14.4 mm | 0....
Tapered Cap - Outside Diameter Range 12.7 - 14.4 mm | 0.500 - 0.56...
Tapered Cap - Outside Diameter Range 12.7 - 14.4 mm | 0.500 - 0.568 in ; Inside Diameter Range 1...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 2 ; Class Pressure Rat...
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.6...
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.630 in Ins...
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.630 in Inside Height - 54.6 mm | 2.150 i...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 8 ; Class Pressure Rat...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 12 ; Class Pressure Ra...
Standard Sizes Pipe Cap - Inside Diameter - 168.7 mm | 6...
Standard Sizes Pipe Cap - Inside Diameter - 168.7 mm | 6.640 in I...
Standard Sizes Pipe Cap - Inside Diameter - 168.7 mm | 6.640 in Inside Height - 49.8 mm | 1.960...