Swing Handle - Handle Length - 110.0 mm | 4.331 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Die Cast Zinc Alloy ; Handle Type - Swinghandle Key Operated

Item code: 3081220534

25 In stock
Mini Swing handles are designed to accommodate most panels and doors but especially larger size version as they are ideal for multipoint locking . These Swing handles also eliminate the need for additional hardware as they come with an integrated handle for hand operations. These are standard key operated latches and come Replaces Item No.(s): Essentra 491425
Specifications

Specifications

Imperial
Metric
Handle Length 4.331 in
Handle Width 35.0 mm
Head Height 0.472 in
Housing Height 0.728 in
Colour Black
See all specs and customize
Print page

Pricing and options

Standard pack: 1

Order in multiple of 1

Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Handle Length 4.331 in
Handle Width 35.0 mm
Head Height 0.472 in
Housing Height 0.728 in
Colour Black
Finish Black Powder Coated
Handle Type Swinghandle Key Operated
Key Type Euro Key
Latch Material Die Cast Zinc Alloy
Latch Style Swinghandle Latch
Mounting Orientation Universal

Recommended Products

Standard Sizes Pipe Cap - Inside Diameter - 168.7 mm | 6...
Standard Sizes Pipe Cap - Inside Diameter - 168.7 mm | 6.640 in I...
Standard Sizes Pipe Cap - Inside Diameter - 168.7 mm | 6.640 in Inside Height - 49.8 mm | 1.960...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 10 ; Class Pressure Ra...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes ...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 7/16-20 ...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 7/16-20 ; Compatible Tube Size - 6.4 m...
Tapered Cap - Outside Diameter Range 17.5 - 19.9 mm | 0....
Tapered Cap - Outside Diameter Range 17.5 - 19.9 mm | 0.690 - 0.78...
Tapered Cap - Outside Diameter Range 17.5 - 19.9 mm | 0.690 - 0.785 in ; Inside Diameter Range 1...
Standard Sizes Pipe Cap - Inside Diameter - 762 mm | 30....
Standard Sizes Pipe Cap - Inside Diameter - 762 mm | 30.000 in In...
Standard Sizes Pipe Cap - Inside Diameter - 762 mm | 30.000 in Inside Height - 117.5 mm | 4.625...
Standard Sizes Pipe Cap - Inside Diameter - 32.8 mm | 1....
Standard Sizes Pipe Cap - Inside Diameter - 32.8 mm | 1.290 in In...
Standard Sizes Pipe Cap - Inside Diameter - 32.8 mm | 1.290 in Inside Height - 22.3 mm | 0.877 ...
Tapered Cap - Outside Diameter Range 13.5 - 15.7 mm | 0....
Tapered Cap - Outside Diameter Range 13.5 - 15.7 mm | 0.531 - 0.62...
Tapered Cap - Outside Diameter Range 13.5 - 15.7 mm | 0.531 - 0.620 in ; Inside Diameter Range 1...
Threaded Protection Plug - 0.343 in ; 1/4-18 ; HDPE ; Blue
Threaded Protection Plug - 0.343 in ; 1/4-18 ; HDPE ; Blue
Threaded Protection Plug - 0.343 in ; 1/4-18 ; HDPE ; Blue
Tapered Cap - Outside Diameter Range 24.5 - 27.8 mm | 0....
Tapered Cap - Outside Diameter Range 24.5 - 27.8 mm | 0.966 - 1.09...
Tapered Cap - Outside Diameter Range 24.5 - 27.8 mm | 0.966 - 1.096 in ; Inside Diameter Range 2...
Tapered Cap - Outside Diameter Range 31.1 - 34.4 mm | 1....
Tapered Cap - Outside Diameter Range 31.1 - 34.4 mm | 1.225 - 1.35...
Tapered Cap - Outside Diameter Range 31.1 - 34.4 mm | 1.225 - 1.355 in ; Inside Diameter Range 2...