Swing Handle - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Nylon ; Handle Type - Swinghandle Keyless

Item code: 2182047

23 In stock
Swing handles are designed to accommodate most panels and doors but especially larger size version as they are ideal for multipoint locking . These Swing handles also eliminate the need for additional hardware as they come with an integrated handle for hand operations. These are keyless hand operated latches and come Replaces Item No.(s): Essentra 491421
Print page
Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Handle Length 6.299 in
Handle Width 35.0 mm
Head Height 0.472 in
Housing Height 0.728 in
Colour Black
Finish Black Polyamide
Handle Type Swinghandle Keyless
Key Type No Key
Latch Material Nylon
Latch Style Swinghandle Latch
Mounting Orientation Universal

Recommended Products

Tapered Cap - Outside Diameter Range 14 - 16.1 mm | 0.55...
Tapered Cap - Outside Diameter Range 14 - 16.1 mm | 0.550 - 0.634 ...
Tapered Cap - Outside Diameter Range 14 - 16.1 mm | 0.550 - 0.634 in ; Inside Diameter Range 12....
Tapered Cap - Outside Diameter Range 48.3 - 53 mm | 1.90...
Tapered Cap - Outside Diameter Range 48.3 - 53 mm | 1.902 - 2.085 ...
Tapered Cap - Outside Diameter Range 48.3 - 53 mm | 1.902 - 2.085 in ; Inside Diameter Range 46....
Standard Sizes Pipe Cap - Inside Diameter - 72.6 mm | 2....
Standard Sizes Pipe Cap - Inside Diameter - 72.6 mm | 2.860 in In...
Standard Sizes Pipe Cap - Inside Diameter - 72.6 mm | 2.860 in Inside Height - 40.1 mm | 1.580 ...
Tapered Cap - Outside Diameter Range 9.9 - 11.7 mm | 0.3...
Tapered Cap - Outside Diameter Range 9.9 - 11.7 mm | 0.390 - .460 ...
Tapered Cap - Outside Diameter Range 9.9 - 11.7 mm | 0.390 - .460 in ; Inside Diameter Range 8.3...
Standard Sizes Pipe Cap - Inside Diameter - 220.2 mm | 8...
Standard Sizes Pipe Cap - Inside Diameter - 220.2 mm | 8.670 in I...
Standard Sizes Pipe Cap - Inside Diameter - 220.2 mm | 8.670 in Inside Height - 58.9 mm | 2.320...
Tapered Cap - Outside Diameter Range 12.7 - 14.4 mm | 0....
Tapered Cap - Outside Diameter Range 12.7 - 14.4 mm | 0.500 - 0.56...
Tapered Cap - Outside Diameter Range 12.7 - 14.4 mm | 0.500 - 0.568 in ; Inside Diameter Range 1...
Tapered Cap - Outside Diameter Range 39.6 - 42.5 mm | 1....
Tapered Cap - Outside Diameter Range 39.6 - 42.5 mm | 1.560 - 1.67...
Tapered Cap - Outside Diameter Range 39.6 - 42.5 mm | 1.560 - 1.673 in ; Inside Diameter Range 3...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 10 ; Class Pressure Ra...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 8 ; Class Pressure Rat...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 2 ; Class Pressure Rat...