Swing Handle - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Nylon ; Handle Type - Key Opperated

Item code: 208200536

25 In stock
Swing handles are designed to accommodate most panels and doors but especially larger size version as they are ideal for multipoint locking . These Swing handles also eliminate the need for additional hardware as they come with an integrated handle for hand operations. These are standard key operated latches and come Replaces Item No.(s): Essentra 491417
Specifications

Specifications

Imperial
Metric
Handle Length 6.299 in
Handle Width 35.0 mm
Head Height 0.472 in
Housing Height 0.728 in
Colour Black
See all specs and customize
Print page

Pricing and options

Standard pack: 1

Order in multiple of 1

Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day

Specifications

Imperial
Metric
SKU attributes
Handle Length 6.299 in
Handle Width 35.0 mm
Head Height 0.472 in
Housing Height 0.728 in
Colour Black
Finish Black Polyamide
Handle Type Key Opperated
Includes Two keys supplied with each latch
Key Type Euro Key
Latch Material Nylon
Latch Style Swinghandle Latch
Mounting Orientation Universal

Recommended Products

Tapered Cap - Outside Diameter Range 19.1 - 21.5 mm | 0....
Tapered Cap - Outside Diameter Range 19.1 - 21.5 mm | 0.750 - 0.84...
Tapered Cap - Outside Diameter Range 19.1 - 21.5 mm | 0.750 - 0.848 in ; Inside Diameter Range 1...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes ...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 1-1/16-1...
37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 1-1/16-12 ; Compatible Tube Size - 19....
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 1...
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 14.000 in ...
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 14.000 in Inside Height - 76.2 mm | 3.00...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 4 ; Class Pressure Rat...
Tapered Cap - Outside Diameter Range 58.4 - 63.1 mm | 2....
Tapered Cap - Outside Diameter Range 58.4 - 63.1 mm | 2.300 - 2.48...
Tapered Cap - Outside Diameter Range 58.4 - 63.1 mm | 2.300 - 2.485 in ; Inside Diameter Range 5...
Threaded Protection Plug - 0.343 in ; 1/4-18 ; HDPE ; Blue
Threaded Protection Plug - 0.343 in ; 1/4-18 ; HDPE ; Blue
Threaded Protection Plug - 0.343 in ; 1/4-18 ; HDPE ; Blue
Tapered Cap - Outside Diameter Range 9.1 - 10.9 mm | 0.3...
Tapered Cap - Outside Diameter Range 9.1 - 10.9 mm | 0.360 - .428 ...
Tapered Cap - Outside Diameter Range 9.1 - 10.9 mm | 0.360 - .428 in ; Inside Diameter Range 7.6...
UNFJIC Threaded Protection Cap Compatible Thr...
UNFJIC Threaded Protection Cap Compatible Thread Sizes ...
UNFJIC Threaded Protection Cap Compatible Thread Sizes 9/16-18 Threaded Height 12.7 m...
Tapered Cap - Outside Diameter Range 99.4 - 103.4 mm | 3...
Tapered Cap - Outside Diameter Range 99.4 - 103.4 mm | 3.915 - 4.0...
Tapered Cap - Outside Diameter Range 99.4 - 103.4 mm | 3.915 - 4.070 in ; Inside Diameter Range ...
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0....
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.840 in In...
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.840 in Inside Height - 18.2 mm | 0.717 ...