Swing Handle - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Nylon ; Handle Type - Key Opperated

Item code: 208200534

In production
Swing handles are designed to accommodate most panels and doors but especially larger size version as they are ideal for multipoint locking . These Swing handles also eliminate the need for additional hardware as they come with an integrated handle for hand operations. These are standard key operated latches and come Replaces Item No.(s): Essentra 491416
Print page
Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email salestoronto@essentracomponents.com.
Standard pack: 1

Order in multiple of 1

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email salestoronto@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Handle Length 6.299 in
Handle Width 35.0 mm
Head Height 0.472 in
Housing Height 0.728 in
Colour Black
Finish Black Polyamide
Handle Type Key Opperated
Includes Two keys supplied with each latch
Key Type Euro Key
Latch Material Nylon
Latch Style Swinghandle Latch
Mounting Orientation Universal

Recommended Products

Tapered Cap - Outside Diameter Range 56.5 - 57.9 mm | 2....
Tapered Cap - Outside Diameter Range 56.5 - 57.9 mm | 2.224 - 2.27...
Tapered Cap - Outside Diameter Range 56.5 - 57.9 mm | 2.224 - 2.279 in ; Inside Diameter Range 5...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 12 ; Class Pressure Ra...
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4...
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in I...
Standard Sizes Pipe Cap - Inside Diameter - 114.3 mm | 4.500 in Inside Height - 47.5 mm | 1.870...
Standard Sizes Pipe Cap - Inside Diameter - 72.6 mm | 2....
Standard Sizes Pipe Cap - Inside Diameter - 72.6 mm | 2.860 in In...
Standard Sizes Pipe Cap - Inside Diameter - 72.6 mm | 2.860 in Inside Height - 40.1 mm | 1.580 ...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 1 ; Class Pressure Rat...
Tapered Cap - Outside Diameter Range 36.8 - 40.6 mm | 1....
Tapered Cap - Outside Diameter Range 36.8 - 40.6 mm | 1.450 - 1.60...
Tapered Cap - Outside Diameter Range 36.8 - 40.6 mm | 1.450 - 1.600 in ; Inside Diameter Range 3...
Tapered Cap - Outside Diameter Range 19.1 - 21.5 mm | 0....
Tapered Cap - Outside Diameter Range 19.1 - 21.5 mm | 0.750 - 0.84...
Tapered Cap - Outside Diameter Range 19.1 - 21.5 mm | 0.750 - 0.848 in ; Inside Diameter Range 1...
Square Glide - Head Shape - Square Material - LDPE ; Co...
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Square Glide - Head Shape - Square Material - LDPE ; Colour - Black
Tapered Cap - Outside Diameter Range 28.2 - 31.1 mm | 1....
Tapered Cap - Outside Diameter Range 28.2 - 31.1 mm | 1.110 - 1.22...
Tapered Cap - Outside Diameter Range 28.2 - 31.1 mm | 1.110 - 1.225 in ; Inside Diameter Range 2...
Studded Raised Face Flange Protector - Compatible Nomina...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Siz...
Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 1 ; Class Pressure Rat...